text.skipToContent text.skipToNavigation

Catalog No. : B620KG-UPC

Description:  4/0 20 CU IN CEIL BOX W/LRG HGR&GD

UPC: 34481023487

Round Ceiling Box, Volume 20 Cubic Inches, Diameter 4 Inches, Depth 2-1/4 Inches, Color Blue, Material Polycarbonate, Mounting Means 14.38 Inches - 22.50 Inches Adjustable Bar Hanger, Ground Lug, and Screw Attached
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Ceiling box

Application

Suitable for fixture support up to 50 lbs.

Specifications

Material

Non-metallic

Color

Blue

Mounting

Adjustable Bar Hanger

Cubic Capacity

20 cu in

Knockouts

0

Classifications

Brand Name

Carlon / Nutek

Standard

UL E11461
UL E11461

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC002601 Box/housing for built-in mounting in the wall/ceiling

Mounting method

Other

Shape

Round

Construction type

Device connection box (round/square)

Equipped with

Support rail

Diameter

4 inch

Mounting switching equipment

Screwing

Pipe locking

N

Pipe locking optional

N

Documents/Support Tools

Sales Drawing

Click here