Catalog No. : B620K
Description: RND CEIL-BX 20CU DIA4IN PC BAR HNGR
UPC: 34481100850
Descriptors
Category |
Ceiling box |
Application |
Suitable for fixture support up to 50 lbs. |
Specifications
Material |
Non-metallic |
Color |
Blue |
Mounting |
Adjustable Bar Hanger |
Cubic Capacity |
20 cu in |
Knockouts |
0 |
Classifications
Brand Name |
Carlon / Nutek |
Standard |
UL E11461 |
Mounting method |
Other |
Shape |
Round |
Construction type |
Device connection box (round/square) |
Equipped with |
Support rail |
Diameter |
4 inch |
Mounting switching equipment |
Screwing |
Pipe locking |
N |
Pipe locking optional |
N |
Documents/Support Tools
Sales Drawing |