Catalog No. : B620HG-UPC
Description: RND CEIL-BX 20CU DIA4IN PC GRND LUG
UPC: 34481012641
Descriptors
|
Category |
Ceiling box |
|
Application |
Suitable for fixture support up to 50 lbs. |
Specifications
|
Material |
Polycarbonate |
|
Color |
Blue |
|
Mounting |
Swing Clamps |
|
Cubic Capacity |
20 cu in |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Carlon / Nutek |
|
Standard |
UL E11461 |
Dimensions
|
Size |
4 Inches x 2-1/4 Inches |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E11461 | N/A | QCMZ | N/A | N/A |
|
Mounting method |
Other |
|
Shape |
Round |
|
Construction type |
Device connection box (round/square) |
|
Equipped with |
Support rail |
|
Diameter |
4 inch |
|
Mounting switching equipment |
Screwing |
|
Pipe locking |
N |
|
Pipe locking optional |
N |
Documents/Support Tools
|
Sales Drawing |