Catalog No. : B618RPR
Description: RND OLD WORK CEIL-BX 18CU DIA4.25
UPC: 34481194057
Descriptors
|
Category |
Outlet box |
|
Application |
Non-metallic box feature a rugged polycarbonate construction to withstand extreme temperatures |
Specifications
|
Material |
Polycarbonate |
|
Color |
Blue |
|
Mounting |
Swing Clamps |
|
Cubic Capacity |
18 cu in |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Carlon / Nutek |
|
Sub Brand |
Carlon |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 31146 | 441101 | N/A | N/A | N/A |
|
Mounting method |
Other |
|
Shape |
Round |
|
Construction type |
Device connection box (round/square) |
|
Equipped with |
None |
|
Diameter |
4.25 inch |
|
Mounting switching equipment |
Screwing |
|
Pipe locking |
N |
|
Pipe locking optional |
N |
Documents/Support Tools
|
Sales Drawing |