Catalog No. : B520P-CFB
Description: 4/0 20 CU IN CEIL FAN BX N/LBKT/GL
UPC: 782980008374
Ceiling Fan Box, 20 Cubic Inch, 4 Inch Diameter, 2-3/4 and 3-1/2 Light Fixture Hole Spacing, 3-1/2 inch Hole Spacing for Ceiling Fan Mounting, Suitable for Light Fixture Suport up to 50 lbs. or less, Suitable for Ceiling Fan Support up to 35 lbs. or less. ONLY USE the #10-32 provided #10-32 Screws for Mounting as Ceiling Fan, 2 Hour Fire Rated. L-Bracket and Ground Lug. NM Sheathed Cable Range 14-2 AWG to 10-2 AWG. UL Listed. Package of 50.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Outlet box |
Specifications
|
Material |
PVC |
|
Color |
Blue |
Classifications
|
Brand Name |
Carlon |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E11461 | N/A | QCMZ | N/A | N/A |
Documents/Support Tools
|
Instruction Sheet |