Catalog No. : B518P-UPC
Description: 3/0 CEIL ZIP BOX W/N & GL
UPC: 34481006206
Descriptors
|
Category |
Ceiling box |
|
Application |
Suitable for fixture support up to 50 lbs. |
Specifications
|
Material |
Non-metallic |
|
Color |
Blue |
|
Mounting |
Captive Nails |
|
Cubic Capacity |
18 cu in |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Carlon / Nutek |
|
Standard |
UL E11461 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E11461 | N/A | QCMZ | N/A | N/A |
|
Mounting method |
Other |
|
Shape |
Round |
|
Construction type |
Device connection box (round/square) |
|
Equipped with |
None |
|
Diameter |
3 inch |
|
Mounting switching equipment |
Screwing |
|
Pipe locking |
N |
|
Pipe locking optional |
N |
Documents/Support Tools
|
Sales Drawing |