Catalog No. : B518AR-UPC
Description: 3/0 CEIL Z BX W/NAILS RET
UPC: 34481021544
Descriptors
|
Category |
Outlet box |
|
Application |
Non-metallic box feature a rugged polycarbonate construction to withstand extreme temperatures |
Specifications
|
Material |
Polycarbonate |
|
Color |
Blue |
|
Mounting |
Captive Nails |
|
Cubic Capacity |
18 cu in |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Carlon / Nutek |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Mounting method |
Other |
|
Shape |
Round |
|
Construction type |
Device connection box (round/square) |
|
Equipped with |
None |
|
Diameter |
3 inch |
|
Mounting switching equipment |
Screwing |
|
Pipe locking |
N |
|
Pipe locking optional |
N |