Catalog No. : B486M
Description: RECT TERM 16-14 No4 ON MYLAR TAPE
UPC: 786210160863
Non-Insulated Rectangular Ring Terminal, Length .65 Inches, Width .237 Inches, Bolt Hole #4, Wire Range #16-#14 AWG, Copper, Tin Plated, On Mylar Tape
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical terminals |
Specifications
|
Material |
Copper |
|
Mounting |
Screw |
Classifications
|
Brand Name |
Sta-Kon |
Dimensions
|
Wire Size |
16-14 AWG |
ETIM Classification
ETIM
EC001052 Solderless copper terminals for copper conductors
|
Flange shape |
Ring shape |
|
Insulation |
None |
|
Reel packaging |
Y |
|
AWG-range |
16-14 |
|
Material |
Copper |
|
Surface protection |
Tinned |