Catalog No. : B432ARR-UPC
Description: 4 SQUARE ZIP BOX DEEP W/NAIL 20 PK
UPC: 34481183402
Descriptors
|
Category |
Outlet box |
Specifications
|
Material |
Thermoplastic |
|
Color |
Blue |
|
Mounting |
Captive Nails |
|
Cubic Capacity |
32 cu in |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Carlon / Nutek |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Mounting method |
Other |
|
Shape |
Square |
|
Construction type |
Device connection box (round/square) |
|
Equipped with |
None |
|
Length |
4 inch |
|
Width |
4 inch |
|
Mounting switching equipment |
Screwing |
|
With screws |
N |
|
Pipe locking |
N |
|
Pipe locking optional |
N |
|
Inlet from the rear |
N |
|
Material |
Plastic |
|
Colour |
Blue |
|
Sealable |
N |
Documents/Support Tools
|
Sales Drawing |