text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 3500 BOOT

Catalog No. : B3500BOOT

Description:  EPDM RUBBER BOOT 1.296 OD 1.125 ID

UPC: 783786710393

EPDM Rubber Boot for Pin Terminal, 1.296 Outside Diameter, 1.125 Inside Diameter. .086 inch thick. Length 3.500 inches. .437 inch Diameter hole for Pin.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire connectors

Specifications

Material

EPDM Rubber

Finish

Bare

Insulation

yes

Environmental Conditions

All Seasons / Conditions

Classifications

Brand Name

Homac

Dimensions

Size

Length 3.500 inches.

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant