Catalog No. : B344AB
Description: 3G 44 CU IN ZIP BOX W/FLANGE
UPC: 34481189084
Descriptors
Category |
Outlet box |
Special Features |
PVC construction for easier installation, greater performance and lower installation cost |
Application |
Designed and listed for use with non-metallic sheathed cable in accordance with Article 314 of the National Electrical Code |
Specifications
Material |
PVC |
Color |
Blue |
Cubic Capacity |
44 cu in |
Knockouts |
Yes |
Classifications
Brand Name |
Carlon / Nutek |
Standard |
UL E11461 |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Mounting method |
Other |
Shape |
Rectangular |
Construction type |
Device connection box (round/square) |
Equipped with |
Mounting plate |
Length |
5.625 inch |
Width |
3.75 inch |
Mounting switching equipment |
Screwing |
With screws |
N |
Pipe locking |
N |
Pipe locking optional |
N |
Inlet from the rear |
N |
Material |
Plastic |
Colour |
Blue |
Sealable |
N |
Documents/Support Tools
Sales Drawing |