Catalog No. : B330BRE-R
Description: 3-TIER PAGODA LIGHT 75W BRZ
UPC: 42269009332
- Copper-free aluminum construction provides increased corrosion resistance
- Sturdy die-cast aluminum construction provides durability
- Architectural bronze color blends into landscape and deck areas
- Aluminum mounting tube cap houses and protects wire connection (ground installed fixtures)
- PVC ground tube provides an innovative installation method saving costly labor and traditional installation materials (ground installed fixtures)
- Wire connectors and ground wire enable safe, easy power connections
- Fixtures use regular household voltage, 120V
- Easy to install, only three wire connections per fixture are required
- No need to pour concrete, all connections are made above ground
Descriptors
|
Category |
Landscape lighting |
Specifications
|
Style |
Three Tier Pagoda Garden Light |
|
Wattage |
75 W |
|
Number Of Lamps |
1 |
|
Fixture Material |
Die Cast Zinc |
|
Color |
Bronze |
Classifications
|
Brand Name |
Red Dot |
Dimensions
|
Width |
5.93 in |
|
Height |
7.01 in |
|
With light source |
Y |
|
Suitable for number of lamps |
1 |
|
Colour housing |
Bronze |
|
Material cover |
Other |
|
Adjustable |
N |
|
Suitable for lamp power |
75-75 W |
|
Colour of light |
Other |
|
Width |
5.93 inch |
|
Height/depth |
7.01 inch |
Documents/Support Tools
|
Instruction Sheet |