text.skipToContent text.skipToNavigation

Alternate Catalog No. : B302 20

Catalog No. : B30220

Description:  CNCRT INSERT D13/16IN LEN20FT

UPC: 616013284735

Concrete Insert Channel. 12 Gauge. 13/16 Inch X 1-5/8 Inch. 20 Foot Length.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Steel channels

Specifications

Gauge

12 Gauge

Classifications

Brand Name

Superstrut

Dimensions

Length

20 ft

Depth

13/16 in

Sustainability

Environmental product declaration

EPD Galvanized Superstrut® channels US

EPD Kindorf® Galv-Krom® steel channel and Right angle slotted metal framing US

EPD Superstrut Steel channels - CA

EPD C-105 & C-106 & C-200 Kindorf® Pipe straps ®brands US

EPD Superstrut Stainless Steel channels - CA

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here