text.skipToContent text.skipToNavigation

Catalog No. : B25D30G

Description:  2G WP BOX 5 HOLE 1 HUBS GRY

UPC: 42269008267

Two Gang Weatherproof Outlet Box, 30 Cubic Inches, Length 4-5/8 Inches, Width 4-9/16 Inches, Depth 2 Inches, 5 Outlets, Outlet Diameter 1 Inch, Die Cast Aluminum, with Mounting Lugs
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Weatherproof boxes

Application

Accessible wiring chamber provides a convenient location to maintain or change a system, pull conductors and make splices

Specifications

Number Of Outlet

5

Material

Aluminum

Cubic Capacity

30 cu in

Knockouts

Yes

Classifications

Brand Name

Red Dot

Standard

CSA 703005

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 703005 441101 N/A 2500001194_2015-11-03 N/A
ETIM EC002601 Box/housing for built-in mounting in the wall/ceiling

Mounting method

Other

Shape

Rectangular

Construction type

Device connection box (round/square)

Equipped with

None

Length

4.625 inch

Width

4.5625 inch

Mounting switching equipment

Screwing

With screws

N

Pipe locking

N

Pipe locking optional

N

Inlet from the rear

Y

Number of inlets

5

Material

Aluminium

Colour

Other

Sealable

N