text.skipToContent text.skipToNavigation

Catalog No. : B250G

Description:  NONINS FEM 250 DISC No16-14 LEN .87

UPC: 786210809922

Non-Insulated Female Disconnect Grip, Length .73 Inches, Width .31 Inches, Tab Size .250x.032, Wire Range #16-#14 AWG, Copper, Tin Plated, 1,000 Pack
View More View Less
For more info visit:  electrification.us.abb.com
  • Unique construction of the female disconnect offers long-term dependability.
  • Brazed seam serrated barrel provides maximum tensile strength.
  • Application Tools: WT110M
  • Alternate Package Qty: B14250F

Descriptors

Category

Wire terminal disconnect

Special Features

Unique construction of the female disconnect offers long-term dependability. Brazed seam serrated barrel provides maximum tensile strength.

Specifications

Voltage Rating

600 V

Material

Brass

Finish

Tin Plated

Color

Metallic

Insulation

None

Classifications

Brand Name

Sta-Kon

Standard

UL E66716

Dimensions

Wire Size

16-14 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622701 N/A N/A N/A
CSA 7222 622701 N/A N/A N/A
UL E66716 N/A N/A N/A N/A

Sustainability

Environmental product declaration

9AKK108472A1341

ETIM EC000516 Round or flat plug/receptacle

Insulation

Not isolated

Material

Copper

AWG-range

16-14

Documents/Support Tools

Sales Drawing

Click here