text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 250-2-165

Catalog No. : B250-2-165

Description:  LUG 6-250 KCMIL

UPC: 783786710386

Copper Wire Connector, #6 -250 kcmil. UL listed. Length 2.41 inch x 7/8 inch x 13/16 inch. Tapped 3/4-16 UNF-2B x .657 inch deep. Includes Two Stainless Steel Screws.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Mechanical connectors

Classifications

Brand Name

Blackburn

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant