text.skipToContent text.skipToNavigation

Catalog No. : B249B

Description:  2G 48.2 CU IN ZIP BOX W/FLANGE

UPC: 34481020387

Carlon’s most versatile non-metallic box ever. Double-gang designs that work on wood or steel studs; in new or old work; with simple, fast installation; vertical or horizontal

Double Gang Multipurpose Electrical Box, Volume 48 Cubic Inches, Length 3-5/16 Inches, Width 4-1/32 Inches, Depth 3-13/16 Inches, Color Blue, Material PVC, Mounting Means Side Flange, Internal Screws
View More View Less
For more info visit:  electrification.us.abb.com
  • Captive nails and screw guides—for vertical or horizontal mounting
  • Break-off flange—for new or old work
  • Large capacity—to hold dimmers and larger switches
  • Suitable for wood and steel studs
  • Internal screw guides for installation
  • Internal mounts allow to change depth of install

Descriptors

Category

Non-Metallic Outlet Boxes

Special Features

Accepts wire sizes: 23/14, 20/12, 18/10

Specifications

Material

PVC

Cubic Capacity

48 cu in

Knockouts

Yes

Color

Blue

Classifications

Brand Name

Carlon / Nutek

Standard

UL E11461

Compliance and Certifications

RoHS RoHS3 Compliant
REACH SVHC REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC002601 Box/housing for built-in mounting in the wall/ceiling

Mounting method

Other

Shape

Rectangular

Construction type

Other

Provided with revolving ring

N

Connectable

N

Equipped with

Mounting plate

Length

3.3125 inch

Width

4.03125 inch

With screws

N

Pipe locking

N

Pipe locking optional

N

Inlet from the rear

Y

Material

Plastic

Colour

Blue

Nozzle

None

Special application

None

Documents/Support Tools

Sales Drawing

Click here

Marketing Brochure

Click here