Catalog No. : B234BFBB
Description: 2G 34 CU IN ADJ FLR BX - BRS CVR
UPC: 34481190646
- Kit includes box, cover, dual voltage divider, new and old work brackets, green ground screw and mounting hardware.
- Patented adjustment screw that adjusts depth from 0 Inch to 1-3/4 Inch.
- Covers have two non-removable hinged doors.
- UL listed and UL scrub water tested.
- Dual service capabilities.
Descriptors
|
Category |
Floor boxes |
|
Special Features |
Kit includes box, cover, dual voltage divider, new and old work brackets, green ground screw and mounting hardware. |
|
Application |
Ideal for residential and home office applications |
Specifications
|
Material |
Non-Metallic/Brass |
|
Color |
Brass |
|
Cubic Capacity |
34 cu in |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E11461 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E11461 | N/A | QCMZ | N/A | N/A |
|
Cover model |
Rectangular |
|
Suitable for wet cleaning |
N |
|
Suitable for hollow floor |
Y |
|
Material |
Other |
|
With opening carpeting |
N |
|
Colour |
Other |
Documents/Support Tools
|
Sales Drawing |