text.skipToContent text.skipToNavigation

Catalog No. : B23

Description:  NON-INS WRISTLOCK DISC 16-14 LEN .

UPC: 786210809021

Non-Insulated Wristlock Disconnect, Length 1.66 Inches, Single Piece Length .97 Inches, Maximum Insulation .187 Inches, Wire Range #16-#14 AWG, Copper, Tin Plated, 1,000 Pack
View More View Less
For more info visit:  electrification.us.abb.com
  • Alternate Package Qty: B14D

Descriptors

Category

Wire terminal disconnect

Specifications

Voltage Rating

600 V

Material

Brass

Finish

Tin Plated

Color

Metallic

Insulation

None

Classifications

Brand Name

Sta-Kon

Dimensions

Wire Size

16-14 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622302 N/A N/A N/A
ETIM EC000516 Round or flat plug/receptacle

Insulation

Not isolated

Material

Copper

AWG-range

16-14

Documents/Support Tools

Sales Drawing

Click here