Catalog No. : B228BRE-RU
Description: OUTDOOR LIGHTING KIT - BRONZE
UPC: 42269009677
Descriptors
|
Category |
Landscape lighting |
Specifications
|
Style |
Contemporary Round Weatherproof Floodlight |
|
Wattage |
150 W |
|
Number Of Lamps |
2 |
|
Fixture Material |
Die Cast Aluminum |
|
Color |
Bronze |
Classifications
|
Brand Name |
Red Dot |
|
Mounting method |
Other |
|
Shape |
Rectangular |
|
Construction type |
Device connection box (round/square) |
|
Equipped with |
None |
|
Length |
7.75 inch |
|
Width |
5.5 inch |
|
Mounting switching equipment |
Screwing |
|
Pipe locking |
N |
|
Pipe locking optional |
N |
|
Material |
Aluminium |
|
Surface protection |
Other |
|
Cover model |
None |