Catalog No. : B223ML
Description: LFTHD RL NOINS LCKFRK BLT8,18-14AWG
UPC: 786210122175
Non-Insulated Locking Fork Terminal, Length .75 Inches, Width .29 Inches, Bolt Hole #8, Wire Range #18-#14 AWG, Copper, Tin Plated, on Mylar Tape, Left Feed Reel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical terminals |
Specifications
|
Material |
Copper |
Classifications
|
Brand Name |
Sta-Kon |
Dimensions
|
Wire Size |
#18-14 AWG, #16-14 AN |
Sustainability
ETIM Classification
ETIM
EC001052 Solderless copper terminals for copper conductors
|
Flange shape |
Fork shape |
|
Insulation |
None |
|
Reel packaging |
Y |
|
AWG-range |
18-14 |
|
Material |
Copper |
|
Surface protection |
Tinned |
|
Stud size (imperial) |
8 |