text.skipToContent text.skipToNavigation

Catalog No. : B223

Description:  NON-INS LKG FORK TERM 18-14 No8

UPC: 786210809885

Non-Insulated Locking Fork Terminal, Length .75 Inches, Width .29 Inches, Bolt Hole #8, Wire Range #18-#14 AWG, Copper, Tin Plated, 1,000 Pack
View More View Less
For more info visit:  electrification.us.abb.com
  • Locking fork terminals have a specially designed tongue that lets them go on like a fork and stay on like a ring.
  • Application Tools: WT110M, WT111M, WT112M, WT2000, ERG4002
  • Alternate Package Qty: B14-8FL

Descriptors

Category

Electrical terminals

Special Features

Locking fork terminals have a specially designed tongue that lets them go on like a fork and stay on like a ring.

Specifications

Voltage Rating

600 V

Material

Copper

Color

Metallic

Classifications

Brand Name

Sta-Kon

Standard

UL E9809

Dimensions

Wire Size

18-14 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622302 N/A N/A N/A
CSA 7222 622302 N/A N/A N/A
UL E9809 N/A N/A N/A N/A
ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Fork shape

Insulation

None

Reel packaging

N

AWG-range

18-14

Material

Copper

Surface protection

Tinned

Stud size (imperial)

8

Documents/Support Tools

Sales Drawing

Click here