Catalog No. : B220-TB
Description: UNINS LKG FORK TERM 18-14 NO6
UPC: 786210359526
Non-Insulated Locking Fork Terminal, Length .75 Inches, Width .25 Inches, Bolt Hole #6, Wire Range #18-#14 AWG, Copper, Tin Plated, 1,000 Pack
View More
View Less
For more info visit:
electrification.us.abb.com
- Locking fork terminals have a specially designed tongue that lets them go on like a fork and stay on like a ring.
- Application Tools: WT110M, WT111M, WT112M, WT2000, ERG4002
- Alternate Package Qty: B14-6FL
Descriptors
|
Category |
Electrical terminals |
|
Special Features |
Locking fork terminals have a specially designed tongue that lets them go on like a fork and stay on like a ring. |
Specifications
|
Voltage Rating |
600 V |
|
Material |
Copper |
|
Color |
Metallic |
Classifications
|
Brand Name |
Sta-Kon |
|
Standard |
UL E9809 |
Dimensions
|
Wire Size |
18-14 AWG |
Documents/Support Tools
|
Sales Drawing |