Catalog No. : B210HDG
Description: U SHAPE FITTING FOR B CHANNEL
UPC: 786210333304
Support, U Shape, Length 5-1/8 Inches, Depth 13/16 Inch, Holes 1 Inch on 1-7/8 Inch Centers, Hot-Dip Galvanized Steel, For B Series Channels
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Angle brackets |
|
Application |
For use in metal framing applications |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dip Galvanized |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
5-1/8 in |
|
Depth |
13/16 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000483 Coupler for support/profile rail
|
Suitable for |
U-profile |
|
Model |
Other |
|
With screw accessories |
N |
|
Material |
Steel |
|
Surface protection |
Hot-dip galvanized |
Documents/Support Tools
|
Sales Drawing |