Catalog No. : B209HDG
Description: Z SHAPE SPRT 2-HOLE SZ 1IN HDG STL
UPC: 616013081761
Support, Z Shape, Two Holes with Hole Size 1 Inch with 1-7/8 Inch Spacing on Center, Hot-Dip Galvanized Steel, For use with B Series Channel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Angle brackets |
|
Application |
For use in metal framing applications |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dip Galvanized |
Classifications
|
Brand Name |
Superstrut |
ETIM Classification
ETIM
EC000483 Coupler for support/profile rail
|
Suitable for |
U-profile |
|
Model |
Z-element |
|
With screw accessories |
N |
|
Material |
Steel |
|
Surface protection |
Hot-dip galvanized |
Documents/Support Tools
|
Sales Drawing |