text.skipToContent text.skipToNavigation

Catalog No. : B201-750-100

Description:  S/S STRIPS 3/4IN X 100FT

UPC: 796530039909

201 Stainless Steel Band-It Band, Width of 12.7mm (0.50 Inches), Thickness of 0.76mm (0.025 Inches)
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Banders

Specifications

Material

201 Stainless Steel

Classifications

Brand Name

Ty-Rap

Dimensions

Width

0.5 in , 12.7 mm