text.skipToContent text.skipToNavigation

Catalog No. : B14127R

Description:  REPL GASKET,400A,MG,PLUG,MALE INLET

UPC: 708917314189

Replacement Gasket for Male Inlet, 400Amp
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Rubber molded gasket

Specifications

Material

Neoprene

Classifications

Brand Name

Russellstoll

Dimensions

Thickness

1/8 in

Inside Diameter

6-1/4 in

Outside Diameter

7-1/4 in