text.skipToContent text.skipToNavigation

Alternate Catalog No. : B1400S 10EG

Catalog No. : B1400S10EG

Description:  SLTD CHNL 14GA 1-5/8X13/16 10FT EG

UPC: 616013099278

Channel, 14 Gauge, 1-5/8 Inch x 13/16 Inch, Length 10 Feet, Slotted Electro-Galvanized Steel with 7/16 Inch x 3 Inch Slots on 4 Inch Centers
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Steel channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Support and framing applications

Specifications

Gauge

14 Gauge

Finish

SilverGalv

Classifications

Brand Name

Superstrut

Dimensions

Length

10 ft

Width

1-5/8 in

Depth

13/16 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

9AKK108471A4036

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here