text.skipToContent text.skipToNavigation

Alternate Catalog No. : B1400HS 7FT 6IN PG

Catalog No. : B1400HS7FT6INPG

Description:  HS CHNL 14GA 1-5/8X13/16 7FT6IN PG

UPC: 616013114636

Channel, 14 Gauge, 1-5/8 Inch x 13/16 Inch, Length 7 Feet 6 Inches, Half Slot Pre-Galvanized Steel with 9/16 Inch x 1-1/8 Inch Slots on 2 Inch Centers
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Steel channels

Type

Metal Channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Support and framing applications

Specifications

Gauge

14 Gauge

Finish

Pre-galvanized

Classifications

Brand Name

Superstrut

Dimensions

Length

6 in

Width

1-5/8 in

Depth

13/16 in

Documents/Support Tools

Sales Drawing

Click here