text.skipToContent text.skipToNavigation

Alternate Catalog No. : B1400HS 10GR

Catalog No. : B1400HS10GR

Description:  HS CHNL 14GA 1-5/8X13/16 10FT GRN

UPC: 616013101704

Channel, 14 Gauge, 1-5/8 Inch x 13/16 Inch, Length 10 Feet, Half Slot Green Urethane Powder Coated Steel with 9/16 Inch x 1-1/8 Inch Slots on 2 Inch Centers
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Steel channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Support and framing applications

Specifications

Gauge

14 Gauge

Finish

Green Urethane Powder

Classifications

Brand Name

Superstrut

Dimensions

Length

10 ft

Width

1-5/8 in

Depth

13/16 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here