text.skipToContent text.skipToNavigation

Alternate Catalog No. : B1400 20SS

Catalog No. : B140020SS

Description:  CHNL 14GA 1-5/8X13/16 20FT STN-STL

UPC: 616013018781

Channel, 14 Gauge, 1-5/8 Inch x 13/16 Inch, Length 20 Feet, Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Stainless steel channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Used to mount, brace, support or connect structural loads in building construction such as pipe or electrical or data wire

Specifications

Gauge

14 Gauge

Classifications

Brand Name

Superstrut

Dimensions

Length

20 ft

Width

1-5/8 in

Depth

13/16 in

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here