text.skipToContent text.skipToNavigation

Alternate Catalog No. : B1400 20

Catalog No. : B140020

Description:  CHNL 14GA 1-5/8X13/16 20FT STL

UPC: 616013111574

Channel, 14 Gauge, 1-5/8 Inch x 13/16 Inch, Length 20 Feet, Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Steel channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Used to mount, brace, support or connect structural loads in building construction such as pipe or electrical or data wire

Specifications

Gauge

14 Gauge

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Dimensions

Length

20 ft

Width

1-5/8 in

Depth

13/16 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here