text.skipToContent text.skipToNavigation

Catalog No. : B14-PS-M

Description:  NON-INS PRL SPLICE, 16-14, CMA 2,05

UPC: 786210936260

Non-Insulated Parallel Splice, Length .315 Inches, Outer Diameter .155 Inches, Inner Diameter .113 Inches, Wire Range #16-#14 AWG 2,050kcmi-5,180kcmil, Copper, Tin Plated
View More View Less
For more info visit:  electrification.us.abb.com
  • Resistant to corrosion and preserve the electrical integrity of the wires in single or multiple strands.
  • Feature an intelligent constructable part number for quick identification of the wire range.
  • Application Tools: ERG4002, ERG4005, WT111M, WT112M, WT2000

Descriptors

Category

Wire or cable compression splice

Special Features

Resistant to corrosion and preserve the electrical integrity of the wires in single or multiple strands. Feature an intelligent constructable part number for quick identification of the wire range.

Specifications

Material

Copper

Finish

Tin Plated

Color

Metallic

Voltage Rating

600 V

Classifications

Brand Name

Sta-Kon

Standard

UL E9809

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622302 N/A N/A N/A
UL E9809 N/A N/A N/A N/A
ETIM EC001059 Crimp splices for copper conductor

Material

Copper

Surface protection

Tinned

Insulation

None

Type of connection

End connector

Documents/Support Tools

Sales Drawing

Click here