Catalog No. : B14-D
Description: NON-INS WRISTLCK DISC 16-14
UPC: 786210803135
Non-Insulated Wristlock Disconnect, Length 1.66 Inches, Single Piece Length .97 Inches, Maximum Insulation .187 Inches, Wire Range #16-#14 AWG, Copper, Tin Plated
View More
View Less
For more info visit:
electrification.us.abb.com
- Alternate Package Qty: B23
Descriptors
|
Category |
Wire terminal disconnect |
Specifications
|
Material |
Brass |
|
Finish |
Tin Plated |
|
Color |
Metallic |
|
Insulation |
None |
Classifications
|
Brand Name |
Sta-Kon |
|
Standard |
UL E9809 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | N/A | N/A | N/A |
ETIM Classification
ETIM
EC000516 Round or flat plug/receptacle
|
Insulation |
Not isolated |
|
Material |
Copper |
|
AWG-range |
16-14 |
Documents/Support Tools
|
Sales Drawing |