Catalog No. : B133UF
Description: NON-INS RING 18-14 NO6 STUD 45DEG
UPC: 786210952383
Non-Insulated Ring Terminal with 45 Degree Bend, Length .72 Inches, Width .25 Inches, Bolt Hole #6, Wire Range #18-#14 AWG, Copper, Tin Plated, 1,000 Pack
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical terminals |
Specifications
|
Material |
Copper |
Classifications
|
Brand Name |
Sta-Kon |
Dimensions
|
Wire Size |
18-14 AWG |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 233 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001052 Solderless copper terminals for copper conductors
|
Flange shape |
Ring shape |
|
Insulation |
None |
|
Reel packaging |
N |
|
AWG-range |
18-14 |
|
Material |
Copper |
|
Surface protection |
Tinned |
|
Stud size (imperial) |
6 |