Catalog No. : B133U
Description: UNINS RNG TRM 90 DEG 18-14 NO16
UPC: 786210254074
Non-Insulated Ring Terminal with 90 Degree Bend, Length .72 Inches, Width .25 Inches, Bolt Hole #6, Wire Range #18-#14 AWG, Copper, Tin Plated, 1,000 Pack
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical terminals |
Specifications
|
Material |
Copper |
Classifications
|
Brand Name |
Sta-Kon |
Dimensions
|
Wire Size |
18-14 AWG |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001052 Solderless copper terminals for copper conductors
|
Flange shape |
Ring shape |
|
Insulation |
None |
|
AWG-range |
18-14 |
|
Material |
Copper |
|
Surface protection |
Tinned |
|
Stud size (imperial) |
6 |
Documents/Support Tools
|
Sales Drawing |