text.skipToContent text.skipToNavigation

Catalog No. : B13360R

Description:  INT MTG STRAP 2-5/16 IN FOR FSWS-62

UPC: 708917330448

Interior Mounting Strap for FS and FD Box, Material Spring Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Mounting hangers

Specifications

Material

Spring Steel

Finish

Cadmium

Number Of Holes

2

Classifications

Brand Name

Russellstoll

Dimensions

Width

2-5/16 in