Catalog No. : B125AB
Description: 1G 24.5 CU IN ZIP BOX W/FLANGE
UPC: 34481020370
Carlon’s most versatile non-metallic box ever. Single-gang design that works on wood or steel studs; in new or old work; with simple, fast installation; vertical or horizontal
- Captive nails and screw guides—for vertical or horizontal mounting
- Break-off flange—for new or old work
- Large capacity—to hold dimmers and larger switches
- Suitable for wood and steel studs
- Internal screw guides for installation
- Internal mounts allow to change depth of install
Descriptors
Category |
Non-Metallic Outlet Boxes |
Special Features |
Accepts wire sizes: 12/14,11/12, 10/10 |
Specifications
Material |
PVC |
Cubic Capacity |
24.5 cu in |
Knockouts |
Yes |
Color |
Blue |
Classifications
Brand Name |
Carlon / Nutek |
Standard |
UL E11461 |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH SVHC | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Mounting method |
Other |
Shape |
Rectangular |
Construction type |
Other |
Provided with revolving ring |
N |
Connectable |
N |
Equipped with |
Mounting plate |
Length |
3.25 inch |
Width |
3.5 inch |
With screws |
N |
Pipe locking |
N |
Pipe locking optional |
N |
Inlet from the rear |
Y |
Material |
Plastic |
Colour |
Blue |
Nozzle |
None |
Special application |
None |