Catalog No. : B121BFBRR
Description: 1 G 20 CU IN ADJ FLR BOX IVY CVR
UPC: 34481194101
1-Gang 20 Cubic Inch Non-Metallic Adjust-A-Box Residential Floor Box Kit with Tamper-Resistant Duplex Receptacle and Ivory Cover
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Floor boxes |
Specifications
|
Number Of Outlet |
2 |
|
Material |
Non-metallic |
|
Color |
Ivory |
|
Cubic Capacity |
20 cu in |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Steel City |
Dimensions
|
Size |
4.36 Inches x 2.24 Inches x 3.33 Inches |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E11461 | N/A | QCMZ | N/A | N/A |