Catalog No. : B121BFBR
Description: 1G 20 CU IN ADJ FLR BOX - IVY CVR
UPC: 34481149149
- Kit includes box, cover, duplex receptacle, new and old work brackets, sealant and mounting hardware.
- Patented adjustment screw that adjusts depth from 0 Inch to 1-3/4 Inch.
- Covers have two non-removable hinged doors.
- UL listed and UL scrub water tested.
Descriptors
|
Category |
Floor boxes |
|
Special Features |
Kit includes box, cover, duplex receptacle, new and old work brackets, sealant and mounting hardware. |
|
Application |
Ideal for residential and home office applications |
Specifications
|
Material |
Non-metallic |
|
Color |
Ivory |
|
Cubic Capacity |
20 cu in |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
|
Cover model |
Rectangular |
|
Suitable for wet cleaning |
N |
|
Suitable for hollow floor |
Y |
|
Material |
Other |
|
With opening carpeting |
N |
|
Colour |
Other |