Catalog No. : B121ADJ
Description: 1-G ADJ OUTL-BX 21CU 3.65X2.25X3.32
UPC: 34481149293
- Ideal for new work or retrofit (old work) applications.
- Backless low voltage bracket and floor box designs available.
- Ideal for various drywall thicknesses and wall finishes.
- PVC construction for easier installation, greater performance and lower installation cost
Descriptors
Category |
Outlet box |
Special Features |
Patented design allows for adjustment from 0 in. to 1-3/4 in. after installation. |
Application |
Designed and listed for use with non-metallic sheathed cable in accordance with Article 314 of the National Electrical Code |
Specifications
Material |
PVC |
Color |
Blue |
Cubic Capacity |
21 cu in |
Knockouts |
Yes |
Classifications
Brand Name |
Carlon / Nutek |
Standard |
UL E11461 |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Mounting method |
Other |
Shape |
Rectangular |
Construction type |
Device connection box (round/square) |
Equipped with |
Mounting plate |
Length |
3.65 inch |
Width |
2.25 inch |
Mounting switching equipment |
Screwing |
With screws |
N |
Pipe locking |
N |
Pipe locking optional |
N |
Inlet from the rear |
N |
Material |
Plastic |
Colour |
Blue |
Sealable |
N |