text.skipToContent text.skipToNavigation

Alternate Catalog No. : B1202 20HDG

Catalog No. : B120220HDG

Description:  CHNL BK-BK 1-5/8X13/16 20' HDG

UPC: 616013112762

Channel, 12 Gauge, 1-5/8 Inch x 13/16 Inch, Length 20 Feet, Hot-Dip Galvanized Steel, Back to Back Combination
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Steel channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Used to mount, brace, support or connect structural loads in building construction such as pipe or electrical or data wire

Specifications

Gauge

12 Gauge

Finish

Hot-Dip Galvanized

Classifications

Brand Name

Superstrut

Dimensions

Length

20 ft

Width

1-5/8 in

Depth

13/16 in

Documents/Support Tools

Sales Drawing

Click here