text.skipToContent text.skipToNavigation

Alternate Catalog No. : B1202 10EG

Catalog No. : B120210EG

Description:  CHNL BK-BK 12GA 1-5/8X13/16 10FT EG

UPC: 616013104712

Channel, 12 Gauge, 1-5/8 Inch x 13/16 Inch, Length 10 Feet, Electro-Galvanized Steel, Back to Back Combination
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Steel channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Support and framing applications

Specifications

Gauge

12 Gauge

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Superstrut

Dimensions

Length

10 ft

Width

1-5/8 in

Depth

13/16 in

Documents/Support Tools

Sales Drawing

Click here