text.skipToContent text.skipToNavigation

Alternate Catalog No. : B1200S 10PG

Catalog No. : B1200S10PG

Description:  SLTD CHNL 12GA 1-5/8X13/16 10FT PG

UPC: 616013104330

Channel, 12 Gauge, 1-5/8 Inch x 13/16 Inch, Length 10 Feet, Slotted Pre-Galvanized Steel with 7/16 Inch x 3 Inch Slots on 4 Inch Centers
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Steel channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Used to mount, brace, support or connect structural loads in building construction such as pipe or electrical or data wire

Specifications

Gauge

12 Gauge

Finish

Pre-galvanized

Classifications

Brand Name

Superstrut

Dimensions

Length

10 ft

Width

1-5/8 in

Depth

13/16 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here