text.skipToContent text.skipToNavigation

Alternate Catalog No. : B1200 10AL

Catalog No. : B120010AL

Description:  CHNL 12GA 1-5/8X13/16 10FT AL

UPC: 616013104163

Channel, 12 Gauge, 1-5/8 Inch x 13/16 Inch, Length 10 Feet, Aluminum
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Aluminum channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Used to mount, brace, support or connect structural loads in building construction such as pipe or electrical or data wire

Specifications

Gauge

12 Gauge

Classifications

Brand Name

Superstrut

Dimensions

Length

10 ft

Width

1-5/8 in

Depth

13/16 in

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here