text.skipToContent text.skipToNavigation

Catalog No. : B11855/RP

Description:  REPLACEMENT GASKET FOR F298096

UPC: 708917346432

Interlocked Receptacle and Circuit Breaker Gasket, Material Neoprene, Length 14 Inches, Width 7-1/8 Inches, Thickness 3/32 Inch
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Rubber molded gasket

Specifications

Material

Neoprene

Classifications

Brand Name

Russellstoll

Dimensions

Size

14 Inches x 7-1/8 Inches

Thickness

3/32 in