Catalog No. : B114RB
Description: 1 GANG 14 CU IN OLD WORK BOX BP
UPC: 34481156697
Descriptors
Category |
Outlet box |
Specifications
Material |
PVC |
Color |
Blue |
Mounting |
Mounting Ears and Swing Clamps |
Cubic Capacity |
14 cu in |
Knockouts |
Yes |
Classifications
Brand Name |
Carlon / Nutek |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Mounting method |
Other |
Shape |
Rectangular |
Construction type |
Device connection box (round/square) |
Equipped with |
Other |
Length |
4.125 inch |
Width |
2.25 inch |
Mounting switching equipment |
Screwing |
With screws |
N |
Pipe locking |
N |
Pipe locking optional |
N |
Inlet from the rear |
N |
Material |
Plastic |
Colour |
Blue |
Sealable |
N |
Documents/Support Tools
Sales Drawing |