Catalog No. : B11-TB
Description: UNIINS FEM-110 DISCON 16-14 LEN .59
UPC: 786210859637
Non-Insulated Female Disconnect, Length .75 Inches, Width .15 Inches, Tab Size .110x.020, Wire Range #16-#14 AWG, Copper, Tin Plated, 1,000 Pack
View More
View Less
For more info visit:
electrification.us.abb.com
- Alternate Package Qty: B14111F
Descriptors
|
Category |
Wire terminal disconnect |
Specifications
|
Voltage Rating |
600 V |
|
Material |
Brass |
|
Finish |
Tin Plated |
|
Color |
Metallic |
|
Insulation |
None |
Classifications
|
Brand Name |
Sta-Kon |
Dimensions
|
Wire Size |
16-14 AWG |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000516 Round or flat plug/receptacle
|
Insulation |
Not isolated |
|
Material |
Copper |
|
AWG-range |
16-14 |
Documents/Support Tools
|
Sales Drawing |