Catalog No. : B10TB
Description: UNINS FEMALE-110 DISC 16-14 LEN .59
UPC: 786210808970
Non-Insulated Female Disconnect, Length 0.59 Inch, Width 0.15 Inch, Tab Size 0.11x0.032, Wire Range #16-14 AWG, Copper, Tin Plated
View More
View Less
For more info visit:
electrification.us.abb.com
- Alternate Package Qty: B14110F
Descriptors
|
Category |
Wire terminal disconnect |
Specifications
|
Voltage Rating |
600 V |
|
Material |
Brass |
|
Finish |
Tin Plated |
|
Color |
Metallic |
|
Insulation |
None |
Classifications
|
Brand Name |
Sta-Kon |
Dimensions
|
Wire Size |
16-14 AWG |
ETIM Classification
ETIM
EC000516 Round or flat plug/receptacle
|
Insulation |
Not isolated |
|
Material |
Copper |
|
AWG-range |
16-14 |
Documents/Support Tools
|
Sales Drawing |