Catalog No. : B108R-UPC
Description: 1G 8 CU IN FLANGED OLD WORK BOX
UPC: 34481044161
Descriptors
|
Category |
Outlet box |
|
Special Features |
PVC construction for easier installation, greater performance and lower installation cost |
|
Application |
Designed and listed for use with non-metallic sheathed cable in accordance with Article 314 of the National Electrical Code |
Specifications
|
Material |
PVC |
|
Color |
Blue |
|
Cubic Capacity |
8 cu in |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Carlon / Nutek |
|
Standard |
UL E11461 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E11461 | N/A | QCMZ | N/A | N/A |
|
Mounting method |
Other |
|
Shape |
Rectangular |
|
Construction type |
Device connection box (round/square) |
|
Equipped with |
None |
|
Length |
3.625 inch |
|
Width |
2.325 inch |
|
Mounting switching equipment |
Screwing |
|
With screws |
N |
|
Pipe locking |
N |
|
Pipe locking optional |
N |
|
Inlet from the rear |
N |
|
Material |
Plastic |
|
Colour |
Blue |
|
Sealable |
N |
Documents/Support Tools
|
Sales Drawing |